Specs at a glance
-
Accuracy
class A acc. to IEC 60751
class B acc. to IEC 60751 -
Max. process pressure (static)
class AA acc. to IEC 60751
class A acc. to IEC 60751
class B acc. to IEC 60751 -
Operating temperature range
PT100 WW:
-200 °C … 600 °C
(-328 °F … 1.112 °F)
StrongSens:
-50 °C … 500 °C
(-58 °F … 932 °F)
PT100 TF:
-50 °C … 200 °C
(-58 °F … 392 °F) -
Max. immersion length on request
up to 41" (1041 mm)
others on request
Field of application
The robust device is a unit ready for use within and existing thermowell and includes various housing transmitter heads to meet the application and space requirement needs. The unit offers enhanced measurement accuracy and reliability. A variety of connections, dimensions and materials (like 316L SS and Hastelloy C276) offer flexible application possibilities.
The TH15 temperature sensors are RTD assemblies designed for use in all types of process industries, including harsh environments, due to their rugged design.
They are made up of a measurement probe with an insulated RTD element and sheath.
The sensor assemblies can be used in process industries such as:
Chemicals
Petrochemical
Power plants
Refineries
Offshore platforms
Benefits
High flexibility due to modular assembly with standard terminal heads and customized immersion length
One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications. Remove and install straight out of the box!
Improved galvanic isolation on most devices (2 kV)
Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor and transmitter assembly for a complete point solution
All iTEMP® transmitters provide long term stability ≤ 0.05 % per year
Fast response time with reduced/tapered tip form
Head transmitter with easy selection: Analog output 4 to 20 mA, HART®, PROFIBUS® PA or FOUNDATION Fieldbus™
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
RTD TH13, TH14 and TH15
RTD assemblies in thermowells with spring loaded insert and enclosure
for process industryEN 10/01/202311/01/202131/05/201807/12/201528/03/2012Language:
English
Version:
10/01/2023
File size:
1.8 MB
File name:
TI00110REN_1723-00.pdf
-
-
-
Short Instruction (KA)
TH15 Compact instructions
RTD Assembly
EN 04/02/201305/07/200702/07/2007Language:
English
Version:
04/02/2013
File size:
694.7 KB
File name:
Ka00195ren_1312.pdf
-
-
-
Certificates FM/CSA (ZD)
Control Drawing CSA Intrinsically Safety, Nonincendive THxx, Txx Series, TU111, TU121, TU211, TU221
Installation Notes for Hazardous Locations
Language:
English
Version:
02/11/2006
File size:
72.5 KB
File name:
160100112.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Fields of Activities (FA)
Temperaturmesstechnik
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
17/05/2023
File size:
17.9 MB
File name:
FA00006Tde_2223_online.pdf
-
-
-
Fields of Activities (FA)
Temperature measurement
Thermometers and transmitters for the process industry
Language:
English
Version:
17/05/2023
File size:
18 MB
File name:
FA00006Ten_2223_online.pdf
-
-
-
Fields of Activities (FA)
Mesure de température
Capteurs et transmetteurs pour les industries de process
Language:
French
Version:
20/12/2019
File size:
11.3 MB
File name:
FA00006TFR-1919-PVTEMP-BD.pdf
-
-
-
Fields of Activities (FA)
Catálogo medición temperatura
Termómetros y transmisores para la industria de proceso
Language:
Spanish
Version:
20/04/2018
File size:
5.5 MB
File name:
FA00006Tes_Catalogo Temperatura_1818.pdf
-
-
-
Fields of Activities (FA)
Misura della temperatura
Termometri e trasmettitori per l'industria di processo
Language:
Italian
Version:
17/02/2020
File size:
30.6 MB
File name:
FA00006TIT_2020.pdf
-
-
-
Fields of Activities (FA)
温度計
プロセス産業向けの温度計
および伝送器Language:
Japanese
Version:
17/02/2020
File size:
38.9 MB
File name:
FA00006TJA_2020.pdf
-