Specs at a glance
-
Measurement range
15 to 1000 µg/l Al
15 to 1000 µg/l with dilution function to maximum 300 to 20 000 µg/l Al -
Process temperature
4 ... 40 °C (39.2 ... 104 °F)
-
Process pressure
at atmospheric pressure, < 0.2 bar
Field of application
Liquiline System CA80AL offers precise, regulation-compliant online measurement of aluminum residues in drinking water and wastewater. The analyzer helps you to optimize aluminum dosing in flocculation processes and phosphate removal. It enables plug & play of up to 4 Memosens sensors – minimizing the installation effort. Automatic calibration and cleaning and the low reagent consumption reduce operating costs while advanced diagnostics with remote access ensure process safety.
Liquiline System CA80AL aluminum analyzer supports:
Limit monitoring in drinking water
Optimization of aluminum-based coagulation processes
Phosphate elimination in wastewater treatment plants
Benefits
The aluminum analyzer uses the pyrocatechol violet method according to DIN ISO 10566, ensuring direct comparability to lab results
Supports predictive maintenance by advanced diagnostics
Reduces operating costs thanks to automatic calibration and cleaning as well as low reagent consumption
Easy upgrade of functionality to a complete measuring station - by adding modules and connecting Memosens sensors.
Comfortable remote access via integrated web server
Seamless integration into process control systems thanks to digital field buses such as Modbus, PROFIBUS, EtherNet/IP
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Operating Instruction (BA)
Memosens
English version - 05/2022
Sensor inputs with Memosens protocol
EN 30/05/202228/02/2019Language:
English
Version:
30/05/2022
File size:
3.3 MB
File name:
BA01245CEN_0822-00.pdf
-
-
-
Technical Information (TI)
Liquiline System CA80AL
English version - 11/2022
Colorimetric analyzer for aluminum
EN 29/11/202213/07/202119/02/202009/06/201715/03/2016Language:
English
Version:
29/11/2022
File size:
4.2 MB
File name:
TI01290CEN_0522-00.pdf
-
-
-
Technical Information (TI)
Liquiline System CA80AL
Colorimetric analyzer for aluminum
EN 29/11/202213/07/202119/02/202009/06/201715/03/2016Language:
English
Version:
29/11/2022
File size:
4.2 MB
File name:
TI01290CEN_0522-00.pdf
-
-
-
Operating Instruction (BA)
Memosens
Sensor inputs with Memosens protocol
EN 30/05/202228/02/2019Language:
English
Version:
30/05/2022
File size:
3.3 MB
File name:
BA01245CEN_0822-00.pdf
-
-
-
Operating Instruction (BA)
Liquiline System CA80AL
Colorimetric analyzer for aluminum
EN 29/11/202213/07/202113/01/202009/06/201715/03/2016Language:
English
Version:
29/11/2022
File size:
6.6 MB
File name:
BA01585CEN_0522-00.pdf
-
-
-
Short Instruction (KA)
Liquiline System CA80AL
Анализаторы жидкости промышленные
Language:
Russian
Version:
31/05/2021
File size:
3.3 MB
File name:
KA01236CRU_0621.pdf
-
-
-
Short Instruction (KA)
Liquiline System CA80AL
Colorimetric analyzer for aluminum
EN 31/05/202119/02/202026/07/201807/04/201710/10/2016Language:
English
Version:
31/05/2021
File size:
3.5 MB
File name:
KA01236CEN_0621.pdf
-
-
-
Short Instruction (KA)
Liquiline System CA80AM
Colorimetric analyzer for ammonium
EN 31/05/202119/02/202006/10/201707/04/201701/02/2016Language:
English
Version:
31/05/2021
File size:
3.5 MB
File name:
KA01158CEN_0721.pdf
-
-
-
Installation Instructions (EA)
Kit CM44x/CSXxx/CA80XX
Module 485MB or 485DP
For Ethernet configuration,PROFIBUS DP, Modbus RS485EN 28/11/2022Language:
English
Version:
28/11/2022
File size:
1.8 MB
File name:
EA01447CEN_0122-00.pdf
-
-
-
Installation Instructions (EA)
Kit CA80 Outdoor
Kit for mounting analyzer on a post outdoor
EN 14/02/2020Language:
English
Version:
14/02/2020
File size:
414.2 KB
File name:
EA01293CEN_0119.pdf
-
-
-
Special Documentation (SD)
Liquiline CM44x, Liquiline CM44xR, Liquiline CM44P, Liquiline System CA80xx, Liquistation CSFxx
Data transmission via PROFINET
EN 09/06/202214/10/2019Language:
English
Version:
09/06/2022
File size:
2.6 MB
File name:
SD02490CEN_02.22.pdf
-
-
-
Special Documentation (SD)
CM44x/R/P / CSFxx / CA80xx
Webserver Guideline
EN 27/01/202014/08/201928/07/201710/05/2013Language:
English
Version:
27/01/2020
File size:
879 KB
File name:
SD01190CEN_04.20.pdf
-