Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Cerabar PMC11

Gauge pressure
Cerabar PMC11

Cost-effective pressure transducer with ceramic sensor for measurement in gases or liquids

PMC11
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

Specs at a glance

  • Accuracy

    0.5%

  • Process temperature

    -25 °C…+85 °C
    (-13 °F…+185 °F)

  • Pressure measuring range

    +400 mbar…+40 bar
    (+6 psi...+600 psi)

  • Measuring cell

    +400 mbar…+40 bar
    (+6 psi...+600 psi)

Field of application

The Cerabar PMC11 is the most price-attractive compact pressure transmitter in its segment. It features a capacitive, oil-free ceramic sensor and is able to measure gauge pressure from 400mbar up to 40bar. The PMC11 is designed for standard applications in the process industry and to withstand the conditions with the use of high quality materials like 316L and 99,9% Al2O3.

Pressure transducer with oil-free ceramic sensor to measure gauge pressure in gases or liquids.

  • Process connections: Threads

  • Process temperature: -25 to +85°C (-13 to +185°F)

  • Process pressure: 400mbar to +40bar (6 to 600psi)

  • Accuracy: ±0.5% of span

Benefits

  • Easy and time-saving installation and set up within the plant due to very compact construction and customizable measuring ranges

  • Reference accuracy of 0.5% together with high long- term stability and repeatability ensures a high quality of process monitoring in standard processes

  • Capacitive oil-free measuring cell with high abrasion resistance and 100% test coverage during production guarantees long process availability

Videos

Fundamental selection

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

FLEX: Fundamental ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products

Predecessor