The FTIR measurement principle enables the simultaneous acquisition of more than 12 measuring components. The MCS100FT FTIR analyzer system with its heated measuring cell made of corrosion-resistant material also enables monitoring of hydrogen fluoride limits as required by legislation. With its reliable measurement technology, easy operation, and low maintenance requirements, the MCS100FT provides a hassle-free solution concept that offers unequaled opportunities.
Emission monitoring in waste incineration plants
Reliable HF limit value monitoring
Monitoring of gaseous emissions in cement or power plants
Device properties:
Small suitability-tested HF measuring range: 0 ... 3 mg/m³
Automatic spectrum adjustment via AutoVAL for reliable measured values
Suitability-tested according to EN15267
Remote control and diagnosis via SOPAS ET software
Automatic adjustment of the analyzer
Automatic backwashing and filter cleaning of the extraction unit
Benefits
Reliable HF limit value monitoring
Just one analyzer for over 12 measuring components
Easy integration into the customer network environment
Long 6-month maintenance interval for many measuring components
Suitability-tested measurement of greenhouse gases such as N2O, CH4 and CO2
A waste-to energy (WtE) plant in Sant Adrià del Besòs near Barcelona in Spain has rolled out an innovative system for ensuring better environmental practices.
+5 °C ... +35 °C With cooling device:+5 °C ... +50 °C
Ambient humidity
≤ 80 % Non-condensing
Conformities
Approved for plants requiring approval: 2001/80/EC (13. BImSchV) 2000/76/EC (17. BImSchV) 27. BImSchV TA-Luft (Prevention of Air Pollution) EN 15267 EN 14181 MCERTS
Modular I/O System -
Analog and Digital Interface Modules
English version - 01/2025
New version available in English
The modular I/O system serves for the input and output of analog
and digital signals. It can be used as single component or as extension
for the SCU (System Control Unit).
Modular I/O System -
Analog and Digital Interface Modules
Operating Instruction (BA)
English version - 01/2025
New version available in English
The modular I/O system serves for the input and output of analog and digital signals. It can be used as single component or as extension for the SCU (System Control Unit).